IESNA:LM-63-2002
[TEST]P1055317
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H290D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]272
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
299.2 295.8 294.4 292 288.6 284.1 279 273.1 266.2 258.7
250.4 241.8 232.2 222.9 212.9 202.6 191.9 181.6 170.6 159.3
148.2 137.2 126.2 115.2 104.2 93.9 82.9 71.2 60.2 49.5
39.2 29.2 19.9 11.7 4.1 0 0
299.2 300.3 297.2 292 284.8 275.2 263.8 251.1 237.3 222.2
206.4 189.9 172.7 156.2 138.6 122.1 105.3 89.4 73.3 58.5
45.4 33.4 22.4 15.8 12.4 9.6 6.5 4.1 2.4 1.4
0.7 0.3 0 0 0 0 0
299.2 296.2 289.6 277.9 261.8 242.8 222.2 199.2 173.7 147.9
122.8 99.7 76.7 57.4 40.2 24.8 15.1 12 9.3 6.9
4.8 3.1 2.1 1.4 0.7 0.7 0.3 0.3 0.3 0.3
0.3 0 0 0 0.3 0.3 0
299.2 295.5 284.1 266.6 243.5 217 188.1 156.8 124.9 96.3
70.2 48.2 28.5 15.5 12 8.9 6.5 4.5 2.8 1.7
1 0.7 0.7 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0
299.2 295.8 284.1 263.1 238.4 208.8 175.1 141.7 109 79.5
54 33 16.9 12.4 9.3 6.9 4.8 3.1 1.7 1
0.7 0.3 0.3 0.3 0 0.3 0 0 0 0
0 0 0 0 0 0 0
